ROHM Product Detail
Not Recommended for New Designs
RB500V-40
Schottky Barrier Diode
Not Recommended for New Designs
RB500V-40
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB500V-40
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RB500V-40TE-17 | RB500VM-40FHTE-17 | RB500VM-40TE-17 |
| Similar Level | - | Same Pinout, Package | Same Pinout, Package |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | UMD2 | UMD2 | UMD2 |
| Unit Quantity | 3000 | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 | 3000 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | SOD-323FL | SOD-323FL | SOD-323FL |
| Package Size [mm] | 2.5x1.25 (t=0.9) | 2.5x1.25 (t=0.9) | 2.5x1.25 (t=0.9) |
| JEITA Package | SC-90A | SC-90A | SC-90A |
| Configuration | Single | Single | Single |
| Number of terminal | 2 | 2 | 2 |
| VRM [V] | 45 | 45 | 45 |
| Reverse Voltage VR [V] | 40 | 40 | 40 |
| Average Rectified Forward Current IO [A] | 0.1 | 0.1 | 0.1 |
| IFSM [A] | 1.0 | 1.0 | 1.0 |
| Forward Voltage VF (Max.)[V] | 0.45 | 0.45 | 0.45 |
| IF @ Forward Voltage [A] | 0.01 | 0.01 | 0.01 |
| Reverse Current IR (Max.)[mA] | 0.001 | 0.001 | 0.001 |
| VR @ Reverse Current[V] | 10 | 10 | 10 |
| Tj[?] | 125 | 125 | 125 |
| Storage Temperature (Min.)[°C] | -40 | -40 | -40 |
| Storage Temperature (Max.)[°C] | 125 | 125 | 125 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
| Common Standard | - | AEC-Q101 (Automotive Grade) | - |
Show / Hide Parameters
X