RB168LAM-40
Super Low IR, 40V, 1A, SOD-128, Schottky Barrier Diode
						
						
						
						
						RB168LAM-40
						
						Super Low IR, 40V, 1A, SOD-128, Schottky Barrier Diode
						 
						
						
					
				
			
		
			
				
				RB168LAM-40 is Schottky Barrier Diode for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
1
IFSM[A]
40
Forward Voltage VF(Max.)[V]
0.69
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.0005
VR @ Reverse Current[V]
40
Tj[℃]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
4.7x2.5 (t=1.05)
Features:
- High reliability
 - Small power mold type
 - Super low IR