ROHM Product Detail
Obsolete
RB095B-60
Schottky Barrier Diode
Obsolete
RB095B-60
Schottky Barrier Diode
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RB095B-60
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | RB095B-60TL | RB095BGE-60TL |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | CPD | TO-252GE |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
JEITA Package | SC-63 | SC-63 |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 60 | 60 |
Reverse Voltage VR [V] | 60 | 60 |
Average Rectified Forward Current IO [A] | 6.0 | 6.0 |
IFSM [A] | 45.0 | 50.0 |
Forward Voltage VF (Max.)[V] | 0.58 | 0.58 |
IF @ Forward Voltage [A] | 3.0 | 3.0 |
Reverse Current IR (Max.)[mA] | 0.3 | 0.3 |
VR @ Reverse Current[V] | 60 | 60 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |

Show / Hide Parameters
X