ROHM Product Detail

Not Recommended for New Designs RB078BM30S
Super Low IR, 30V, 5A, TO-252 (DPAK), Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB078BM30S

Part Number
RB078BM30S
RB078BM30S
RB078BGE30S
RB078BGE30S
RB078BM30SFNS
RB078BM30SFNS
Ordering Part Number RB078BM30STL RB078BGE30STL RB078BM30SFNSTL
Similar Level - Same Pinout, Package Same Pinout, Package
Data Sheet      
Supply Status Not Recommended for New Designs Recommended Recommended
Package TO-252M TO-252GE TO-252M
Unit Quantity 2500 2500 2500
Minimum Packing Quantity 2500 2500 2500
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code TO-252AA (D-PAK) TO-252AA (D-PAK) TO-252AA (D-PAK)
Package Size [mm] 10.0x6.6 (t=2.3) 10.0x6.6 (t=2.4) 10.0x6.6 (t=2.3)
JEITA Package SC-63 SC-63 SC-63
Configuration Single Single Single
Number of terminal 3 3 3
VRM [V] 30 35 35
Reverse Voltage VR [V] 30 30 30
Average Rectified Forward Current IO [A] 5.0 5.0 5.0
IFSM [A] 50.0 50.0 50.0
Forward Voltage VF (Max.)[V] 0.72 0.72 0.72
IF @ Forward Voltage [A] 5.0 5.0 5.0
Reverse Current IR (Max.)[mA] 0.005 0.005 0.005
VR @ Reverse Current[V] 30 30 30
Tj[?] 150 150 175
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Max.)[°C] 150 150 175
Mounting Style Surface mount Surface mount Surface mount

Similar Products

 

Different Grade

RB078BM30SFHH   Grade| Automotive StatusRecommended

X

Most Viewed