RB061US-30
30V, 2A, TSMD8, Schottky Barrier Diode
						
						
							
								Not Recommended for New Designs
							
						
						
						
						RB061US-30
						
						30V, 2A, TSMD8, Schottky Barrier Diode
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Configuration
Dual Line
Package Code
TSMD8
Mounting Style
Surface mount
Number of terminal
8
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
2
IFSM[A]
8
Forward Voltage VF(Max.)[V]
0.4
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.9
VR @ Reverse Current[V]
15
Tj[℃]
125
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.8x3.0 (t=0.85)
Features:
・Small, power mold type.・Low VF type, highly reliable.