ROHM Product Detail

RB060LAM-40
40V, 2A, SOD-128, Schottky Barrier Diode

RB060LAM-40 is a schottky barrier diode with low VF, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB060LAM-40TR
Status | Active
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

2

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.45

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB060LAM-40TF   Grade| Automotive StatusActive

X

Most Viewed