ROHM Product Detail
Last Time Buy
RBR10BM60A
Low VF, 60V, 10A, TO-252 (DPAK), Schottky Barrier Diode
Last Time Buy
RBR10BM60A
Low VF, 60V, 10A, TO-252 (DPAK), Schottky Barrier Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RBR10BM60A
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RBR10BM60ATL | RBR10BGE60ATL |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | - | |
| Supply Status | Last Time Buy | Recommended |
| Package | TO-252M | TO-252GE |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
| JEITA Package | SC-63 | SC-63 |
| Configuration | C-Common | C-Common |
| Number of terminal | 3 | 3 |
| VRM [V] | 60 | 60 |
| Reverse Voltage VR [V] | 60 | 60 |
| Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
| IFSM [A] | 50.0 | 50.0 |
| Forward Voltage VF (Max.)[V] | 0.65 | 0.65 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 |
| Reverse Current IR (Max.)[mA] | 0.2 | 0.2 |
| VR @ Reverse Current[V] | 60 | 60 |
| Tj[?] | - | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X