ROHM Product Detail

RB085T-90NZ
90V, 10A, ITO-220AB, Schottky Barrier Diode

RB085T-90NZ is low IR schottky barrier diode for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB085T-90NZC9
Status | Active
Package | TO-220FN (3PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

90

Reverse Voltage VR[V]

90

Average Rectified Forward Current IO[A]

10

Forward Voltage VF(Max.)[V]

0.83

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

90

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Find Similar

Features:

・Cathode common type.
・Low IR type, highly reliable.
X

Most Viewed