ROHM Product Detail

BAT54HY
30V, 200mA, SOT-23, Single, Schottky Barrier Diode

BAT54HY is low VF and high reliability Schottky Barrier Diode, suitable for small current rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BAT54HYT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

0.6

Forward Voltage VF(Max.)[V]

0.8

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.002

VR @ Reverse Current[V]

25

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Find Similar

Features:

  • Ultra small mold type (SOT-23)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

BAT54HYFH   Grade| Automotive StatusActive

X

Most Viewed