RBQ30TB45BNZ
Low IR, 45V, 30A, ITO-220AC, Schottky Barrier Diode

RBQ30TB45BNZ is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBQ30TB45BNZC9
Status | Active
Package | TO-220FN (2PIN)
Unit Quantity | 500
Minimum Package Quantity |
Packing Type | Bulk
RoHS | Yes

Specifications:

Configuration

Single

Package Code

ITO-220AC

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

30

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.59

IF @ Forward Voltage [A]

30

Reverse Current IR(Max.)[mA]

0.7

VR @ Reverse Current[V]

45

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10x15 (t=4.9)

Find Similar

Features:

N/A
X

Most Viewed