RSX071VYM30FH
30V, 0.7A, SOD-323HE, Schottky Barrier Diode for Automotive
						
						
						
						
						RSX071VYM30FH
						
						30V, 0.7A, SOD-323HE, Schottky Barrier Diode for Automotive
						 
						
						
					
				
			
		
			
				
				RSX071VYM30FH is Low VF and low IR high reliability Schottky Barrier Diode, suitable for general rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.7
IFSM[A]
5
Forward Voltage VF(Max.)[V]
0.42
IF @ Forward Voltage [A]
0.7
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
30
Tj[℃]
150
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.4 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TUMD2M)
- High reliability
- Low VF and low IR