Low VF, 60V, 3A, DO-214AC (SMA), Schottky Barrier Diode for Automotive - RBR3L60BDD

RBR3L60BDD is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Part Number | RBR3L60BDDTE25
Status | Recommended
Package | PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

DO-214AC (SMA)

Package Size[mm]

5.0x2.6 (t=2.0)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

3.0

IFSM[A]

50.0

Forward Voltage VF(Max.)[V]

0.56

IF @ Forward Voltage [A]

3.0

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Small power mold type (PMDS)
  • High reliability
  • Low VF