ROHM Product Detail
Not Recommended for New Designs
RBR10T60AHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RBR10T60AHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RBR10T60AHZ
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RBR10T60AHZC9 | RBR10T60ANZC9 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
| Unit Quantity | 500 | 500 |
| Packing Type | Bulk | Bulk |
| RoHS | Yes | Yes |
| Package Code | TO-220AB | TO-220AB |
| Package Size [mm] | 15.0x10.0 (t=4.8) | 15.0x10.0 (t=4.8) |
| Configuration | - | C-Common |
| Number of terminal | 3 | 3 |
| VRM [V] | 60 | 60 |
| Reverse Voltage VR [V] | 60 | 60 |
| Average Rectified Forward Current IO [A] | 10.0 | 10.0 |
| IFSM [A] | 50.0 | - |
| Forward Voltage VF (Max.)[V] | 0.68 | 0.68 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 |
| Reverse Current IR (Max.)[mA] | 0.2 | 0.2 |
| VR @ Reverse Current[V] | 0 | 0 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Leaded type | Leaded type |
| Common Standard | AEC-Q101 (Automotive Grade) | - |
Show / Hide Parameters
X