RBQ30NS100AFH
Low IR, 100V, 30A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive
RBQ30NS100AFH
RBQ30NS100AFH
Low IR, 100V, 30A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive
RBQ30NS100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.
New alternative products may be available.
Product Detail
Specifications:
Configuration
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
100
Reverse Voltage VR[V]
100
Average Rectified Forward Current IO[A]
30
IFSM[A]
100
Forward Voltage VF(Max.)[V]
0.77
IF @ Forward Voltage [A]
15
Reverse Current IR(Max.)[mA]
0.2
VR @ Reverse Current[V]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A