ROHM Product Detail

RBQ15BM100AFH
Low IR, 100V, 15A, TO-252 (DPAK), Schottky Barrier Diode for Automotive

RBQ15BM100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.

Product Detail

 
Part Number | RBQ15BM100AFHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

15

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.71

IF @ Forward Voltage [A]

7.5

Reverse Current IR(Max.)[mA]

0.14

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar
X

Most Viewed