ROHM Product Detail

RB550VM-30FH
30V, 500mA, SOD-323FL, Schottky Barrier Diode for Automotive

RB550VM-30FH is low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Product Detail

 
Part Number | RB550VM-30FHTE-17
Status | Active
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.59

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.035

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small mold type (UMD2)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

RB550VM-30   Grade| Standard StatusRecommended

X

Most Viewed