ROHM Product Detail
Last Time Buy
RB520S-30FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Last Time Buy
RB520S-30FH
Schottky Barrier Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RB520S-30FH
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB520S-30FHTE61 | RB520SM-30FHT2R |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | EMD2 | EMD2 |
| Unit Quantity | 3000 | 8000 |
| Minimum Packing Quantity | 3000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-523 | SOD-523 |
| Package Size [mm] | 1.6x0.8 (t=0.7) | 1.6x0.8 (t=0.7) |
| JEITA Package | SC-79 | SC-79 |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Reverse Voltage VR [V] | 30 | 30 |
| Average Rectified Forward Current IO [A] | 0.2 | 0.2 |
| IFSM [A] | 1.0 | 1.0 |
| Forward Voltage VF (Max.)[V] | 0.6 | 0.58 |
| IF @ Forward Voltage [A] | 0.2 | 0.2 |
| Reverse Current IR (Max.)[mA] | 0.001 | 0.001 |
| VR @ Reverse Current[V] | 10 | 10 |
| Tj[?] | 125 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 125 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X