Super Low IR type Automotive Schottky Barrier Diode (AEC-Q101 Qualified) - RB168LAM-30TF

RB168LAM-30TF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Application Note

What is a Thermal Model? (Diode)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Diodes