RB088LAM-40TF
Super Low IR, 40V, 5A, SOD-128, Schottky Barrier Diode for Automotive
RB088LAM-40TF
RB088LAM-40TF
Super Low IR, 40V, 5A, SOD-128, Schottky Barrier Diode for Automotive
RB088LAM-40TF is a super low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.
Product Detail
Part Number | RB088LAM-40TFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
5
IFSM[A]
90
Forward Voltage VF(Max.)[V]
0.71
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.0036
VR @ Reverse Current[V]
40
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDTM)
- High reliability
- Super Low IR