RFUH25TB3SNZ
Super Fast Recovery Diode
RFUH25TB3SNZ
Super Fast Recovery Diode
RFUH25TB3SNZ is an ultra low switching loss fast recovery diode for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220AB
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
350
Reverse Voltage VR[V]
350
Average Rectified Forward Current IO[A]
20
Forward Voltage VF(Max.)[V]
1.45
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
350
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.0x10.0 (t=4.8)
Features:
- Low switching loss
- High current overload capacity
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BM2SCQ123T-EVK-001
Built-in SiC MOSFET Isolation Fly-back Converter QR method Output 48 W 24 V