RFUH25TB3SNZ
Super Fast Recovery Diode
RFUH25TB3SNZ
RFUH25TB3SNZ
Super Fast Recovery Diode
RFUH25TB3SNZ is an ultra low switching loss fast recovery diode for general rectification.
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
Single
Package Code
ITO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
350
Reverse Voltage VR[V]
350
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
1.45
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
350
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Features:
- Low switching loss
- High current overload capacity
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2SCQ123T-EVK-001
Built-in SiC MOSFET Isolation Fly-back Converter QR method Output 48 W 24 V