ROHM Product Detail

RFN20TB4SNZ
Super Fast Recovery Diode

RFN20TB4SNZ is a Low VF fast recovery diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN20TB4SNZC9
Status | Active
Package | TO-220FN (2PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

430

Reverse Voltage VR[V]

430

Average Rectified Forward Current IO[A]

20

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

430

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Find Similar

Features:

  • Low switching loss
  • High current overload capacity

Videos & Catalogs

 
Loading...
X

Most Viewed