ROHM Product Detail

Not Recommended for New Designs RFN20T2D
Fast Recovery Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RFN20T2D
Package | TO-220FN (3PIN)
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

20

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

10

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Features:

・Cathode common type.
・Ultra-low VF, ultra high-speed switching and low switching loss products.
X

Most Viewed