RF081MM2S
Super Fast Recovery Diode
						
						
						
						
						RF081MM2S
						
						Super Fast Recovery Diode
						 
						
						
					
				
			
		
			
				
				RF081MM2S is silicon epitaxial planar type Standard Fast Recovery Diode.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
0.8
Forward Voltage VF(Max.)[V]
0.95
IF @ Forward Voltage [A]
0.8
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
200
trr(Max.)[ns]
25
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.5x1.6 (t=0.9)
Features:
· Low forward voltage· Low switching loss