RF04UA2D
Fast Recovery Diode

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RF04UA2DTR
Status | Active
Package | TSMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Dual Line (Alt.)

Package Code

SOT-457T

Package(JEITA)

SC-95

Mounting Style

Surface mount

Number of terminal

6

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.4

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Find Similar

Features:

・Small, mold type.(TSMD6)
・High-speed switching and high reliability.
X

Most Viewed