RFUH5TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RFUH5TF6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220AB
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
5
Forward Voltage VF(Max.)[V]
2.8
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.0x10.0 (t=4.8)
Common Standard
AEC-Q101 (Automotive Grade)