Not Recommended for New Designs RFN10NS3SFH
Fast Recovery Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RFN10NS3SFH

Part Number
RFN10NS3SFH
RFN10NS3SFH
RFN10BM3SFH
RFN10BM3SFH
Ordering Part Number RFN10NS3SFHTL RFN10BM3SFHTL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TO-263S (D2PAK) TO-252
Unit Quantity 1000 2500
Minimum Packing Quantity 1000 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-263S (D2PAK) TO-252 (DPAK)
JEITA Package SC-83 SC-63
Package Size [mm] 10.1x9 (t=4.7) 6.6x10 (t=2.3)
Configuration Single Single
Number of terminal 3 3
VRM[V] 350 350
Reverse Voltage VR[V] 350 350
Average Rectified Forward Current IO[A] 10.0 10.0
IFSM[A] 100.0 80.0
Forward Voltage VF(Max.)[V] 1.5 1.5
IF @ Forward Voltage [A] 10.0 10.0
Reverse Current IR(Max.)[mA] 0.01 0.01
VR @ Reverse Current [V] 350 350
trr(Max.)[ns] 30 30
IF @ trr [mA] 500.0 500.0
IR @ trr [A] 1.0 -
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)

Similar Products

 

Different Grade

RFN10NS3S   Grade| Standard StatusActive
X

Most Viewed