ROHM Product Detail

Not Recommended for New Designs RF505TF6SFH
Fast Recovery Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RF505TF6SFHC9
Package | TO-220NFM (2PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

5

Forward Voltage VF(Max.)[V]

1.7

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・High-reliability TO-220 package product.
X

Most Viewed