RF505BM6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF505BM6SFH
RF505BM6SFH
Super Fast Recovery Diode (AEC-Q101 Qualified)
RF505BM6SFH is the silicon epitaxial planar type Fast Recovery Diode.
Product Detail
Part Number | RF505BM6SFHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
5
IFSM[A]
50
Forward Voltage VF(Max.)[V]
1.7
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
30
IF @ trr [mA]
500
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low switching loss
- Low forward voltage
- High current overload capacity