Conductive Polymer Capacitors (Standard) - TCOB0J157M8R-ES1

ROHM's chip tantalum capacitors (TCO series), encapsulating the conductive polymer for cathode drastically lower the ESR.

Buy Sample Contact Us Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Buy Sample Contact Us Data Sheet
Part Number | TCOB0J157M8R-ES1
Status | Active
Package | TCOB
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

B

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 2.1

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

150.0

Capacitance tolerance [%]

±20

Leakage current 25℃ 1WV 5min [µA]

94.5

tanδ25℃ at 120Hz [%] 25℃

15.0

ESR at 100kHz [mΩ]

45.0

Maximum Allowable Ripple Current
≦45℃
100kHz [mArms]

1374.0

Operating Temperature[℃]

-55 to 105

Features:

・Low ESR
・Highly reterdant