ROHM Product Detail

Obsolete BU2363FV
DVD-audio Reference Clock Generators for A/V Equipment

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BU2363FV-E2
Status | Obsolete
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Supply voltage(Min.)[V]

3

Supply voltage(Max.)[V]

3.6

Reference Frequency [MHz]

36.864

DVD-Video Clock1[MHz]

54

DVD-Video Clock2[MHz]

27

DVD,Audio,CCD Clock 768fs[MHz]

36.8640 / 33.8688

DVD,Audio,CCD Clock 384fs[MHz]

18.4320 / 16.9344

System Clock 768fs[MHz]

33.8688

Jitter 1σ(Typ.) [psec]

50

C/N(Typ.) [dB]

-80(Video)

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・The AUDIO clock provides switching selection outputs
・The VIDEO clock achieves high C / N characteristics
・Single power supply of 3.3V
X

Most Viewed