ROHM Product Detail

BD37068FV-M
Sound Processor for car audio with built-in High-Voltage function and 2nd order post filter

It is built-in input selector of 6 stereo source and output to ADC after adjusting signal level. And built-in 2nd order post filter to reduce out of band noise and 6ch Volume circuit. It is possible to out until 5.2Vrms at maximum output. (High Voltage function) Moreover, it is simple to design set by built-in TDMA noise reduction systems.

Product Detail

 
Part Number | BD37068FV-ME2
Status | Recommended
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Input (ch) ?

Stereo 6

ISO Input (ch) ?

Stereo 4

Input Gain (dB/Ad-Sw) ?

+23~-15/Yes

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

30

Outputs

6

Number of of single input

2/3/4/5

[I] Independent from Input Selector / [C] Cascade from Input Selector ?

I

Fader (ch/Ad-Sw) ?

6/Yes

Fader Range/Step (dB/dB) ?

+23~-79, -∞/1

Output Voltage (V, typ)

5.2

THD+N (dB)

0.003

Mixing Input ?

E 1

Output Noise[µVrms]

23

I/F

I2C

Power Supply Voltage (V) ?

7.0~9.5(VCCL) VCCL~17.8(VCCH)

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Built-in differential input selector that can select single-ended / differential input
  • Reduce the shock noise when switching gain due to built-in advanced switch circuit
  • Decrease the out of band noise of DAC by built-in 2nd order post filter.
  • Built-in buffered ground isolation amplifier to realize high CMRR characteristics
  • No need to countermeasure using external components built-in TDMA noise reduction circuit
  • It is possible to output 5.2Vrms by High-Voltage function
  • Package is SSOP-B40. Putting same direction input-terminals and output-terminals make PCB layout easier and PCB area smaller.
  • It is possible to control by 3.3V for I²C-BUS controller
  • AEC-Q100 Qualified.
X

Most Viewed