Output Coupling Capacitor-less Line Amplifier - BD8876FV

BD8876FV is output coupling capacitor-less line amplifiers. This IC have a negative voltage generator built-in and generate the negative voltage from the supply voltage. It is possible to drive in a ground reference with both voltage of the supply voltage and the negative voltage. Therefore, these line amplifiers have wide output range, and BD8876FV can output 2Vrms(5.65VP-P) with the single-supply 5V.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

User's Guide

BD8876FV Evaluation Board Information
 

Application Note

Thermal Resistance
 
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
 
For ICs