Not Recommended for New Designs BA12003DF-Z
7 Circuits Darlington Transistor Array

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA12003DF-ZE2
Package | SOP-J16A
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Channel

7

Output Voltage Resistance[V]

60

Output Saturation Voltage[V]

1.46

Output current(Typ.)[mA]

500

Input Resistance[kΩ]

2.7

I/O

Invert type

Input Active Level

High

Input/Output Relation

Sink

Circuit Construction

Darlington

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.9x6 (t=1.725)

Find Similar

Features:

  • Built-in 7 circuits
  • High output break down voltage
  • High DC output current gain
  • Built-in input resistor to limit base current
  • Built-in output surge absorption clamp diode
X

Most Viewed