ROHM Product Detail

Not Recommended for New Designs LM358FVT
Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | LM358FVT-GE2
Package | TSSOP-B8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

2

Package

TSSOP-B8

Package Size [mm]

3.0x6.4 (t=1.2)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Input Voltage Range [V]

0 to VCC-1.5

Circuit Current (Typ.) [mA/ch]

0.3

Output Voltage Range [V]

VSS+0.005 to VDD-1.5

Input Offset Voltage (Max.) [mV]

4.5

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

0.8

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

0.3

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

I/O

Ground Sense

Reference Code

TSSOP-8

Features:

  • Operable with a Single Power Supply
  • Wide Operating Supply Voltage Range
  • Input/output Ground Sense
  • High Large Signal Voltage Gain
X

Most Viewed