ROHM Product Detail

Last Time Buy BA3404FVM
Standard Ground Sense Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA3404FVM-TR
Status | Last Time Buy
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

2

Package

MSOP8

Package Size [mm]

4.0x2.9 (t=0.9)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Input Voltage Range [V]

VEE to VCC-2.0

Circuit Current (Typ.) [mA/ch]

1

Output Voltage Range [V]

VEE to VCC-2.0

Input Offset Voltage (Max.) [mV]

5

GBW (Typ.) [MHz]

1.2

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

1.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

70

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

94

I/O

Ground Sense

Reference Code

VSSOP-8

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +4.0[V]~+36.0[V](single supply)
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Internal phase compensation type
  • Low supply current
  • High open loop voltage gain
  • Internal ESD protection
    Human body model (HBM) ±5000[V](Typ.)
  • Gold PAD
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed