BA2904YF-LB(H2) - Tools

This is the product guarantees long time support in Industrial market. BA2904YF-LB is the operational amplifier that can operate in single power supply. It features low power consumption, input common-mode voltage range includes ground, and can operate from +3V to +36V. Applications are Car Navigation System, Car Audio, Automotive Body and Exteriors

Models

BA2904YF-LB(H2) SPICE Model
 

2D/3D/CAD

SOP8 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
SOP8 3D STEP Data