Not Recommended for New Designs BA10358FJ
Standard Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BA10358FJ

Part Number
BA10358FJ
BA10358FJ
LM358FJ
LM358FJ
Ordering Part Number BA10358FJ-GE2 LM358FJ-GE2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP-J8 SOP-J8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
I/O Ground Sense Ground Sense
Channel 2 2
Power Supply (Min.) [V] (+5V=5, ±5V=10) 3.0 3.0
Power Supply (Max.) [V] (+5V=5, ±5V=10) 32.0 32.0
Input Voltage Range [V] VEE to VCC-1.5 0 to VCC-1.5
Output Voltage Range [V] VEE to VCC-1.5 VSS+0.005 to VDD-1.5
Circuit Current (Typ.) [mA/ch] 0.35 0.3
Input Offset Voltage (Max.) [mV] 7.0 4.5
Input Bias Current (Typ.) [nA] 45.0 20.0
Slew Rate (Typ.) [V/µs] 0.2 0.3
Equivalent input noise voltage (Typ.) [nV/vHz] - 40.0
GBW (Typ.) [MHz] 0.5 0.8
Voltage gain (Typ.) [dB] 100.0 100.0
Output current (Typ.) [mA] 20.0 30.0
CMRR (Typ.) [dB] 80.0 80.0
PSRR (Typ.) [dB] 100.0 100.0
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 4.9x6 (t=1.65) 4.9x6 (t=1.65)
X

Most Viewed