BA10358FJ
Standard Ground Sense Operational Amplifier
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BA10358FJ
						
						Standard Ground Sense Operational Amplifier
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
32
Channel
2
Circuit Current (Typ.) [mA/ch]
0.35
Input Offset Voltage (Max.) [mV]
7
Input Bias Current (Typ.) [nA]
45
Slew Rate (Typ.) [V/µs]
0.2
Input Voltage Range [V]
VEE to VCC-1.5
Output Voltage Range [V]
VEE to VCC-1.5
Voltage gain (Typ.) [dB]
100
Output current (Typ.) [mA]
20
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
4.9x6.0 (t=1.65)
Features:
- Operable with a single power supply
- Wide operating supply voltage
 +3.0[V]~+32.0[V](single supply)
- Standard Op-Amp Pin-assignments
- Input and output are operable GND sense
- Internal phase compensation type
- Low supply current
- High open loop voltage gain
- Wide temperature range
 -40[℃]~+85[℃]