Standard Operational Amplifiers: Automotive Excellent EMI Characteristics Ground Sense
				
					
						 
						   ROHM BA82904Yxxx-C, BA82902Yxx-C series is the automotive-grade ground sense opamps that deliver breakthrough EMI tolerance (noise immunity) for automotive systems using sensors along with core systems for EVs and HEVs. 
 This series features superior noise immunity that suppresses output voltage fluctuation in all frequency bands to less than 1/10 with conventional products. As a result, installing in the subsequent stage of devices that output micro-signals such as sensors will make it possible to amplify signals without being affected by noise, eliminating the need for noise countermeasures such as filters. 
The entire lineup is AEC-Q100 qualified, ensuring automotive-grade reliability, and delivers superior current consumption and offset voltage in a range of standard package types, channels, and layout – enabling easy replacement with existing products to reduce noise.