LMR1901YG-M (New)
Nano Energy™, LMR™ Series, Automotive Ultra Low Power Low Offset Voltage Rail-to-Rail Input/Output CMOS Operational Amplifiers

LMR1901YG-M single CMOS operational amplifier features ultra low power, low offset voltage and Rail-to-Rail Input/Output that suitable for battery-powered equipment, portable equipment and sensor amplifiers.

Product Detail

 
Part Number | LMR1901YG-MTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.00016

Input Offset Voltage (Max.) [mV]

0.55

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

0.0003

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.001 to VDD-0.0025

Voltage gain (Typ.) [dB]

120

Equivalent input noise voltage (Typ.) [nV/√Hz]

740

Output current (Typ.) [mA]

6

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.0008

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Nano Energy™ Integrated OPAMP
  • AEC-Q100 Qualified (Grade 2)
  • Ultra Low Supply Current
  • Low Input Offset Voltage
  • Rail-to-Rail Input/Output

Supporting Information

 

Overview

The LMR1901YG-M leverages original ultra-low power technology that thoroughly suppresses current increase caused by temperature and voltage changes to reduce current consumption to just 160nA (Typ.) - approximately 38% lower than that of general low power op amps. This not only extends the life of applications powered by internal batteries like electronic shelf labels, but also contributes to longer operating times for smartphones and other devices equipped with rechargeable batteries. At the same time, this low current consumption does not change over the temperature range of -40°C to +105°C - allowing stable low-power operation, even in environments where external temperatures fluctuate, including fire alarms and environmental sensors.
Other performance enhancements include 45% reduction of input offset voltage to just 0.55mV (Max. Ta=25°C) over general low-current op amps while a maximum input offset voltage temperature drift of 7µV/°C is guaranteed. This enables high accuracy amplification of sensor signals. Capable of operating from 1.7V to 5.5V supply voltage and offering rail-to-rail input/output, LMR1901YG-M is suitable for a wide variety of applications in the industrial equipment and consumer markets. ROHM’s new op amp also complies with the automotive reliability standard AEC-Q100 - ensuring stable operation even under harsh conditions such as vehicle cabins without compromising functionality.

Operating Current Comparison for Low-Power Op Amps

Application Examples

• Consumer applications: smartphones, smartwatches, wearables, fire alarms, motion sensors, etc.
• Industrial equipment: electronic shelf labels (ESL), handheld measurement instruments, data loggers, environmental sensors for IoT, etc.
• Automotive systems: anti-theft sensors, drive recorders, etc.

X

Most Viewed