BU7244SFV - Tools

Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Models

BU7244SFV SPICE Model
 

2D/3D/CAD

SSOP-B14 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern