Low Supply Current Ground Sense Operational Amplifier - LMR341G

LMR341G is single CMOS Op-Amp with shutdown function, low supply voltage operation and output full swing. There are suitable for battery equipment. MOS-FET input stage provide low input bias current. It is capable to use for sensor applications.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)