ROHM Product Detail

Not Recommended for New Designs BD1321G
Low Power Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD1321G-TR
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Package Size [mm]

2.9x2.8 (t=1.25)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Input Voltage Range [V]

VEE to VCC-0.8

Circuit Current (Typ.) [mA/ch]

0.13

Output Voltage Range [V]

VEE+0.08 to VCC-0.04

Input Offset Voltage (Max.) [mV]

4

GBW (Typ.) [MHz]

3

Output current (Typ.) [mA]

70

Slew Rate (Typ.) [V/µs]

1

Voltage gain (Typ.) [dB]

110

Input Bias Current (Typ.) [nA]

15

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

I/O

Ground Sense

Reference Code

SOT23-5

Features:

· Operable with Low Voltage
· Input Ground Sense, Output Full Swing
· High Open Loop Voltage Gain
· Low Supply Current
· Low Input Offset Voltage
X

Most Viewed