BD5291GWL
Input/Output Rail to Rail Low Input Offset Voltage Operational Amplifier

The BD5291GWL is a single operational amplifier with Input/Output Rail-to-Rail. This features Input/Output Rail-to-Rail operation with a supply voltage as low as 1.7V, wide Input/Output range when operated at low voltage. In addition, ultra low input bias current (1pA typical) due to MOSFET input, it is suitable for using sensor amplifiers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5291GWL-E2
Status | Recommended
Package | UCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Input Offset Voltage (Max.) [mV]

2.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

110

Output current (Typ.) [mA]

17

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

GBW (Typ.) [MHz]

3.2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

0.84x1.14 (t=0.55)

Find Similar

Features:

  • Low Operating Supply Voltage
  • Input/Output Rail-to-Rail
  • Low Input Offset Voltage
  • High Common Mode Rejection Ratio
  • High Slew Rate
  • Small Package WLCSP
X

Most Viewed