Low Noise Operational Amplifier - BA15532F
BA15532F is a low noise operational amplifier of high voltage gain. It excels especially in input referred noise voltage (0.7μVrms), total harmonic distortion ratio (0.0015%) and operating voltage range (±3.0V to ±20.0V) and it is the most suitable operational amplifier for audio equipments.
For Automotive usage, please contact Sales.
Specifications:
Grade
Standard
Power supply(Min.)[V](+5V=5, +/-5V=10)
6.0
Power supply(Max.)[V](+5V=5, +/-5V=10)
40.0
Channel
2
Circuit Current(Typ.)[mA]
8.0
Input Offset Voltage(Max.)[mV]
4.0
Input Bias Current(Typ.)[nA]
200.0
Slew Rate(Typ.)[V/µS]
8.0
Input Voltage Range [V]
VEE+2.0 to VCC-2.0
Output Voltage Range [V]
VEE+2.0 to VCC-2.0
Voltage gain(Typ.)[dB]
94.0
Equivalent input noise voltage(Typ.)[nV/√Hz]
5.0
Output current(Typ.)[mA]
38.0
CMRR(Typ.)[dB]
100.0
PSRR(Typ.)[dB]
100.0
GBW(Typ.)[MHz]
20.0
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
75
Features:
- High Voltage Gain
- Low Input Referred Noise Voltage
- Low Total Harmonic Distortion
- Wide Operating Supply Voltage