BU7261SG
High Speed Input-Output Full Swing Operational Amplifier
						
						
						
						
						BU7261SG
						
						High Speed Input-Output Full Swing Operational Amplifier
						 
						
						
					
				
			
		
			
				
				Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
1
Circuit Current (Typ.) [mA/ch]
0.25
Input Offset Voltage (Max.) [mV]
9
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
1.1
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
95
Output current (Typ.) [mA]
10
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
2
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package Size [mm]
2.9x2.8 (t=1.25)
Features:
- Operable with low voltage : +1.8[V] ~ +5.5[V] (single supply)
 - Operable input-Output full swing
 - High slew rate
 - Internal phase compensation
 - Wide temperature range
-40[℃] ~ +105[℃] - High large signal voltage gain
 - Low input bias current 1[pA](Typ.)
 - Internal ESD protection
Human body model (HBM)±4000[V](Typ.)