BU7462F
High Speed Ground Sense Operational Amplifier
						
						
						
						
						BU7462F
						
						High Speed Ground Sense Operational Amplifier
						 
						
						
					
				
			
		
			
				
				Low Voltage CMOS Op-Amp integrates one or two independent outputs full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.7
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
2
Circuit Current (Typ.) [mA/ch]
0.15
Input Offset Voltage (Max.) [mV]
6
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
1
Input Voltage Range [V]
VSS to VDD-1.2
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
95
Output current (Typ.) [mA]
8
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
1
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
- Operable with low voltage
 +1.7[V] ~ +5.5[V] (Single supply)
- Input Ground Sense, Output Full Swing
- High speed operation
- Internal phase compensation
- Wide temperature range
 -40[℃] ~ +85[℃]
- High open loop voltage gain
- Low input bias current 1[pA](Typ.)
- ESD protection circuit
 Human body mode (HBM)±4000[V](Typ.)