BA3472WFV-C
High Speed Ground Sense Operational Amplifier for Automotive
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BA3472WFV-C
						
						High Speed Ground Sense Operational Amplifier for Automotive
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Functional Safety:

Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
2
Circuit Current (Typ.) [mA/ch]
2
Input Offset Voltage (Max.) [mV]
7.5
Input Bias Current (Typ.) [nA]
100
Slew Rate (Typ.) [V/µs]
10
Input Voltage Range [V]
VEE to VCC-2.0
Output Voltage Range [V]
VEE+0.3 to VCC-1.0
Voltage gain (Typ.) [dB]
100
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
97
PSRR (Typ.) [dB]
97
GBW (Typ.) [MHz]
4
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
3.0x6.4 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- Operable with a single power supply
 - Wide operating supply voltage
+3.0 [V] ~ +36.0 [V] (single supply)
±1.5 [V] ~ ±18.0 [V] (split supply) - Standard Op-Amp. Pin-assignments
 - Internal phase compensation
 - High slew rate: 10[V/µs]
 - Maximum frequency: 4[MHz]
 - High open loop voltage gain
 - Internal ESD protection
Human body model (HBM) ±5000 [V] (Typ.) - Operable low input voltage around GND level
 - Wide output voltage range
VEE+0.3[V] ~ VCC-1.0[V](Typ.)
with VCC-VEE=30[V]