BA2903SF
Standard Open-Collector Comparator
						
						
							
								Not Recommended for New Designs
							
						
						
						
						BA2903SF
						
						Standard Open-Collector Comparator
						 
						
						
					
				
			
		
			
				This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Power supply (Min.) [V]
2
Power supply (Max.) [V]
36
Channel
2
Circuit Current(Typ.)[mA]
0.6
Input Offset Voltage(Max.)[mV]
7
Input Bias Current(Typ.)[nA]
50
Input Voltage Range [V]
VEE to VCC-1.5
Response Time(Typ.)[µS]
1.3
Voltage gain (Typ.)[dB]
100
Output current(Typ.)[mA]
16
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Package Size [mm]
5.0x6.2 (t=1.71)
Features:
- Operable with a signal power supply
- Wide operating supply voltage
 +2.0[V] ~ +36.0[V] (single supply)
 ±1.0[V] ~ ±18.0[V] (split supply)
- Standard comparator pin-assignments
- Input and output are operable ground sense
- Internal ESD protection
 Human body model (HBM)±5000[V](Typ.)
- Gold PAD
- Wide temperature range
 -40[℃] ~ +105[℃]